IESNA:LM-63-2002
[TEST]P1648423
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-850-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 80CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22471.1
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3627.1 3394.2 3240.5 3121.6 2950.5 2876.0 2991.7 3224.6 3551.1 3933.0 4375.1 4847.3 5330.6 5867.7 6371.6 
6981.7 7417.5 7774.0 8048.1 8160.6 8124.2 7810.5 6886.6 6374.8 6083.2 5696.6 4912.2 3566.9 2351.5 1467.3 974.5 
586.3 267.8 158.5 63.4 0.0 0.0 
3627.1 3375.2 3231.0 3109.0 2941.0 2876.0 2999.6 3232.6 3560.6 3939.3 4394.1 4871.0 5348.0 5853.5 6392.2 
6975.4 7461.8 7815.2 8103.6 8220.9 8205.0 7899.2 7035.6 6485.7 6213.2 5828.1 5034.2 3682.6 2430.8 1522.8 1012.6 
618.0 304.2 174.3 74.5 0.0 0.0 
3627.1 3397.4 3237.3 3132.7 2985.4 2895.0 2983.8 3191.4 3470.3 3825.2 4256.2 4712.6 5189.5 5701.4 6230.6 
6782.1 7336.7 7827.9 8282.7 8583.7 8696.2 8685.1 8303.3 7555.3 7140.2 6751.9 5972.3 4574.7 2941.0 1836.5 
1221.7 778.0 429.4 285.2 120.4 0.0 0.0 
3627.1 3408.5 3270.6 3175.5 3042.4 2948.9 2980.6 3126.4 3370.4 3666.7 4026.4 4459.0 4899.6 5367.0 5861.4 
6382.7 6964.3 7590.2 8212.9 8750.1 9163.7 9426.7 9496.5 9418.8 9206.5 8797.7 8152.7 6926.3 4498.7 2682.7 
1564.0 993.5 567.3 282.1 106.2 0.0 0.0 
3627.1 3437.0 3300.7 3213.6 3124.8 3039.2 3017.1 3090.0 3245.2 3475.0 3766.6 4100.9 4460.6 4875.8 5332.2 
5790.1 6325.7 6938.9 7629.8 8363.5 8978.3 9480.6 9873.6 10195.3 10504.3 10789.5 10928.9 10426.6 8479.2 5010.5 
2318.3 1026.8 546.7 232.9 85.6 1.6 0.0 
3627.1 3478.2 3353.0 3272.2 3221.5 3167.6 3139.1 3166.0 3243.7 3387.9 3585.9 3804.6 4051.8 4348.1 4714.2 
5064.4 5495.4 6027.8 6642.6 7377.9 8125.8 8832.5 9498.0 10131.9 10902.0 11808.4 12806.7 13611.6 13264.6 10499.5 
5682.3 2220.0 773.3 375.5 122.0 3.2 0.0 
3627.1 3514.6 3408.5 3345.1 3318.1 3313.4 3319.7 3343.5 3389.4 3468.7 3600.2 3769.7 3912.4 4045.5 4245.1 
4525.6 4853.6 5262.4 5815.5 6503.2 7325.6 8174.9 9095.6 10014.6 10976.5 12185.5 13559.4 14974.4 15567.0 14045.8 
10677.0 6232.2 2197.8 790.7 297.9 26.9 0.0 
3627.1 3516.2 3413.2 3351.4 3326.1 3326.1 3338.7 3364.1 3408.5 3487.7 3622.4 3788.8 3923.4 4042.3 4232.4 
4503.4 4804.5 5213.3 5764.7 6428.7 7273.3 8144.8 9044.8 10019.4 10976.5 12180.8 13545.1 14980.7 15586.0 14098.1 
10844.9 6666.4 2299.2 811.3 312.2 28.5 0.0 
3627.1 3535.2 3467.1 3427.5 3425.9 3451.2 3498.8 3549.5 3614.5 3698.4 3849.0 4009.0 4078.7 4156.4 4321.2 
4535.1 4812.4 5218.1 5767.9 6439.8 7230.5 8135.3 9094.0 10074.8 11076.3 12220.4 13465.9 14506.9 14667.0 13194.9 
10575.6 6704.4 2712.8 689.3 299.5 41.2 0.0 
3627.1 3581.2 3557.4 3563.7 3604.9 3668.3 3733.3 3804.6 3882.2 3990.0 4134.2 4222.9 4265.7 4351.3 4490.7 
4707.8 4975.6 5449.4 6024.6 6723.4 7642.5 8618.6 9664.4 10800.6 12025.5 13339.1 14508.5 15245.4 14785.8 12993.7 
10185.8 5317.9 1689.2 618.0 269.4 74.5 0.0 
3627.1 3625.5 3646.1 3700.0 3795.1 3917.1 4037.5 4167.5 4305.3 4454.3 4630.2 4723.7 4818.7 4955.0 5146.8 
5414.5 5772.7 6213.2 6745.6 7354.1 8014.9 8753.3 9499.6 10404.4 11323.5 12222.0 12816.2 12847.9 11434.4 9395.0 
6545.9 2741.3 865.2 369.2 136.3 41.2 0.0 
3627.1 3654.1 3693.7 3768.2 3890.2 4029.6 4169.1 4310.1 4446.4 4600.1 4756.9 4820.3 4872.6 4945.5 5031.1 
5153.1 5329.0 5550.8 5836.1 6179.9 6574.5 6996.0 7461.8 8049.7 8664.5 9187.5 9406.1 9163.7 7827.9 6308.3 
4390.9 1888.8 632.3 316.9 155.3 57.0 0.0 
3627.1 3644.6 3698.4 3788.8 3917.1 4055.0 4189.7 4308.5 4409.9 4509.7 4595.3 4595.3 4555.7 4520.8 4467.0 
4419.4 4400.4 4386.1 4364.0 4329.1 4284.7 4234.0 4226.1 4321.2 4500.2 4636.5 4524.0 3996.3 2936.2 2079.0 
1305.7 670.3 388.2 225.0 128.4 50.7 0.0 
3627.1 3692.1 3763.4 3849.0 3958.3 4047.0 4104.1 4127.9 4097.8 4009.0 3860.1 3606.5 3251.6 2822.2 2304.0 
1852.4 1461.0 1207.5 1080.7 1023.6 993.5 972.9 944.4 923.8 941.2 955.5 920.6 852.5 735.3 610.1 508.7 397.7 286.8 182.2 
99.8 31.7 0.0 
3627.1 3728.5 3793.5 3847.4 3891.8 3893.3 3820.5 3652.5 3372.0 3013.9 2594.0 2107.5 1668.6 1402.4 1275.6 1218.6 
1185.3 1169.4 1166.3 1166.3 1163.1 1150.4 1123.5 1083.9 1045.8 1028.4 992.0 911.1 782.8 622.7 496.0 391.4 275.7 164.8 98.2 25.4 
0.0 
3627.1 3744.4 3793.5 3803.0 3768.2 3638.2 3367.3 3013.9 2603.5 2137.6 1747.8 1540.2 1454.7 1415.0 1381.8 1359.6 1356.4 
1367.5 1394.4 1424.5 1454.7 1475.3 1481.6 1456.2 1403.9 1327.9 1217.0 1091.8 939.7 736.8 532.4 354.9 236.1 158.5 82.4 15.8 0.0 
3627.1 3760.2 3780.8 3733.3 3584.3 3294.4 2909.3 2483.1 2053.6 1755.7 1646.4 1600.4 1556.1 1513.3 1476.8 1451.5 
1449.9 1486.3 1514.9 1502.2 1502.2 1503.8 1462.6 1378.6 1299.4 1229.6 1144.1 1034.7 906.4 763.8 583.1 404.1 283.6 179.1 77.6 11.1 
0.0 
3627.1 3746.0 3742.8 3638.2 3383.1 3004.4 2592.4 2172.5 1857.1 1768.4 1744.6 1708.2 1649.6 1578.3 1522.8 1489.5 
1423.0 1331.1 1321.5 1293.0 1232.8 1236.0 1243.9 1259.8 1270.8 1259.8 1236.0 1198.0 1139.3 1037.9 809.7 621.2 437.3 258.3 107.8 6.3 
0.0 
3627.1 3741.2 3715.9 3565.3 3224.6 2822.2 2373.7 2002.9 1868.2 1860.3 1847.6 1808.0 1741.5 1655.9 1568.7 1391.3 
1270.8 1191.6 1082.3 1058.5 1053.8 1069.6 1104.5 1129.8 1117.1 1088.6 1052.2 1004.6 942.8 865.2 717.8 599.0 478.5 297.9 126.8 6.3 
0.0 
3627.1 3741.2 3706.4 3498.8 3129.6 2689.1 2258.0 1963.3 1926.9 1945.9 1944.3 1909.4 1841.3 1746.2 1527.5 1334.2 
1193.2 1031.6 972.9 946.0 939.7 946.0 955.5 944.4 890.5 860.4 835.1 800.2 744.8 681.4 587.9 492.8 386.6 267.8 120.4 4.8 
0.0 
3627.1 3709.5 3665.2 3470.3 3053.5 2619.3 2193.1 1952.2 1952.2 1983.9 1993.4 1966.5 1911.0 1792.2 1526.0 1310.5 
1110.8 995.1 957.1 963.4 1030.0 1045.8 947.6 946.0 865.2 854.1 811.3 771.7 724.2 622.7 526.1 421.5 312.2 215.5 88.7 4.8 
0.0 
3627.1 3693.7 3654.1 3452.8 3053.5 2619.3 2193.1 1950.6 1955.4 1988.7 1998.2 1977.6 1923.7 1787.4 1530.7 1300.9 
1109.2 992.0 957.1 974.5 1066.4 1075.9 949.2 957.1 868.4 868.4 812.9 765.4 709.9 602.1 507.1 410.4 293.1 182.2 84.0 4.8 
0.0 
